EV9473-L-00A

新产品

High-Efficiency, Fast-Transient, 3.5A, 36V Step-Down Converter Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV9473-L-00A is an evaluation board for the MP9473, a high-efficiency step-down regulator with integrated power MOSFETs.

MP9473 offers a very compact solution to achieve a 3.5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It also provides fast transient response and good stability for wide input-supply and load range.

The EV9473-L-00A is a fully assembled and tested evaluation board. It generates a +3.3V output voltage at load current up to 3.5A from a 7V to 36V input range. Switching frequency is set at 500kHz.

产品特性

  • Wide 4.5V-to-36V OperatingInputRange
  • Guaranteed 3.5A, Continuous Output Current
  • Internal 65mΩ High-Side, 30mΩ Low-Side Power MOSFETs
  • Proprietary Switching-Loss-Reduction Technology
  • 1.5% Reference Voltage
  • Programmable Soft-Start Time
  • Low Drop-out Mode
  • SCP, OCP, UVP and Thermal Shutdown

技术参数

  • IC Supported 1MP9473

High-Efficiency, Fast-Transient, 3.5A, 36V Synchronous, Step-Down Converter

The MP9473 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a compact solution to achieve a 3.5A, continuous-output current over a wide input-supply range with excellent load and line regulation. It provides fast, transient response and good stability for wide input-supply and load range. The MP9473 operates at high efficiency over a wide-output-current load range. 
MP9473 has full protection features including, short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown (TSD). 
The MP9473 requires minimal, readily available, standard, external components, and is available in a compact 3mmx4mm, 20-pin, QFN package.

Programmable