EV9442-J-00A

正在供货

High Efficiency 2A, 36V, 600kHz Sync. Step-Down Switch Evaluation Board With PowerGood

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP9442 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP9442 has synchronous mode operation for higher efficiency over the output current load range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shut down.

The MP9442 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

产品特性

  • Wide 4V to 36V Continuous Operating Input Range
  • 90mΩ/55mΩ Low RDS(ON) Internal Power MOSFETs
  • High-Efficiency Synchronous Mode Operation
  • 600kHz Switching Frequency
  • Synchronizes from 200kHz to 2.2MHz External Clock
  • High Duty Cycle for Automotive Cold-crank
  • Internal Power-Save Mode
  • Internal Soft-Start
  • Power Good Indicator
  • Over-Current Protection with Hiccup
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in an 8-pin TSOT23 package

技术参数

  • IC Supported 1MP9442

High Efficiency 2A, 36V, 600kHz, Synchronous Step-Down Converter with Power Good

The MP9442 is a high-frequency, synchronous, rectified, step-down, switch-mode converter with built-in power MOSFETs. It offers a very compact solution to achieve a 2A continuous output current with excellent load and line regulation over a wide input supply range. The MP9442 has synchronous mode operation for higher efficiency over the output current load range. Current-mode operation provides fast transient response and eases loop stabilization. Full protection features include over-current protection and thermal shutdown. The MP9442 requires a minimal number of readily-available standard external components, and is available in a space-saving 8-pin TSOT23 package.

Programmable