EV8843-G-00A

正在供货

6V, 3A, Synchronous, Step-Down Switcher With I2C Interface

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV8843-G-00A is used for demonstrating the performance of MP8843, a highly integrated, high frequency, synchronous, step-down switcher with I2C control interface.

MP8843 supports up to 3A current from a wide input supply range of 2.5V to 6V with excellent load and line regulation. Constant-on-time (COT) control provides fast transient response, high light-load efficiency and easy loop stabilization. The I2C interface allows for communication interface speed up to 3.4Mbps. It controls the output voltage on the fly from 0.6V to 1.1V with 3.9mV voltage steps and it also controls the output voltage transition slew rate. The interface also allows for the selection of power-save mode to meet different application requirements. Protection features include internal soft-start, over-current protection, and over-temperature protection. MP8843 is available in 2mmx2mm 12-pin QFN package.

产品特性

  • Wide 2.5V to 6V OperatingInputRange
  • Up to 3A Output Current
  • 55mΩ and 35mΩ InternalPowerMOSFET
  • High Speed I2C Communication Interface up to 3.4MHz
  • I2C Selectable Power Saving Mode
  • Programmable Output Voltage from 0.6V to 1.1V with 3.9mV Steps
  • Programmable Switching Frequency 1MHz to 2.5MHz
  • Programmable Voltage Transition Slew Rate
  • External and I2C-Controlled Power Good Indicator
  • Short Circuit Protection with Latch-off
  • Thermal Shutdown
  • Internal Soft-Start Time
  • Available in QFN-12 (2mmx2mm) Package

技术参数

  • IC Supported 1MP8843

单片集成芯片

了解这颗芯片

芯片详情

The MP8843 is a highly integrated, high-frequency, synchronous, step-down switcher with an I2C control interface. The MP8843 can support up to 3A of current from a wide 2.6V-to-6V input supply range with excellent load and line regulation. 

Constant-on-time (COT) control provides a fast transient response, high light-load efficiency, and eases loop stabilization.

The I2C interface allows for communication interface speed up to 3.4Mbps. It controls the output voltage from 0.6V to 1.1V on the fly with 3.9mV voltage steps. This interface also controls the output voltage transition slew rate and allows the power-save mode selection to meet different application requirements. 

Protection features include internal soft start (SS), over-current protection (OCP), and over-temperature protection (OTP).

The MP8843 requires a minimal number of readily available, standard, external components and is available in an ultra-small QFN-12 (2mmx2mm) package.