EV8801DJ-00A

正在供货

Low Dropout 150mA Linear Regulator

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP8801 is a low-noise, low-dropout linear regulator. It operates from 2.7V to 6.5V input voltage, and regulates the output voltage with 2% accuracy from 1.5V to 5V.

The MP8801 can supply up to 150mA of load current. The MP8801 features thermal overload protection. It is available in a 5-pin TSOT23­5 package.

产品特性

  • Low 150mV Dropout at 150mA Output
  • 2% Accurate Output Voltage
  • Default Output Voltage Set to 2.85V, Adjustable from 1.5V to 5V using an External Resistor Divider
  • Up to 6.5V Input Voltage
  • High PSRR
    • 70dB at 1KHz
    • 30dB at 1MHz
  • Better Than 0.001%/mA Load Regulation
  • Stable With Low-ESR Output Capacitor
  • Low 125μA Ground Current
  • Internal Thermal Protection

技术参数

  • IC Supported 1MP8801

Low Dropout 150mA Linear Regulator

The MP8801 is a low-noise, low-dropout linear regulator. It operates from a 2.7V to 6.5V input voltage and regulates the output voltage with 2% accuracy at 2.5V, 2.85V or 3.3V. The internally set output voltage may be overridden with an external resistor divider from 1.25V to 5V. The MP8801 can supply up to 150mA of load current. The MP8801 features thermal overload protection and is available in a 5-pin TSOT23­5 package.