EV8775EN-00A

新设计不推荐使用
High Efficiency 5A, 23V, 500kHz Synchronous Step-down Converter Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV8775EN-00A is an evaluation board for the MP8775EN, a monolithic synchronous buck regulator.

This EV board can deliver 5A continuous load current over an operating input voltage 5V to 23V. High efficiency power conversion is achieved through the use of synchronous rectification techniques.

Current mode control is implemented, which provides fast transient response and cycle-by-cycle current limiting.

This EV board can be turned on or shut down via a remote ON/OFF input that is referenced to ground. This input is compatible with popular logic devices.

产品特性

  • Wide 5V to 23V Operating Input Range
  • 5A Output Current
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • Fixed 500kHz Switching Frequency
  • Internal Compensation
  • OCP Protection and Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in SOIC8E Package

技术参数

  • IC Supported 1MP8775

单片集成芯片

了解这颗芯片

芯片详情

The MP8775 is a monolithic high frequency synchronous rectified step-down switch mode converter with built in internal power MOSFETs. It offers a very compact solution to achieve more than 5A output current over a wide input supply range with excellent load and line regulation. The integrated low side FET achieves 19mO for high efficiency. The MP8775 operates at high efficiency over a wide output current load range. Current mode operation provides fast transient response and eases loop stabilization. The device also uses proprietary AAM operation for high efficiency. Full protection features include OCP and thermal shut down. The MP8775 is available in space saving 3mm x 4mm 14-pin QFN and 8 pin SOIC with exposed pad packages.

Programmable