EV8774-Q-00A

正在供货

High-Efficiency, 700kHz, 12A, 18V Step-Down Converter Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV8774-Q-00AEvaluation Board is designed to demonstrate the capabilities of MPS’ MP8774, a fully-integrated high-frequency, synchronous rectified, step-down, switch-mode converter with internal power MOSFETs. It offers a very compact solution to achieve a 12A continuous output current over a wide input range, with excellent load and line regulation. The MP8774 has synchronous-mode operation for higher efficiency over the output current-load range.

Constant On-Time control operation provides very fast transient response and easy loop design as well as very tight output regulation.

Full protection features include SCP, OCP, UVP, and thermal shutdown.

The MP8774 requires a minimal number of readily-available, standard, external components and is available in a space-saving QFN-16 (3mmх3mm) package.

产品特性

  • Wide 3V-to-18V Operating Input Range
  • 16mΩ/5.5mΩ Low-RDS(ON) Internal Power MOSFETs
  • 100µA Low IQ Current
  • High-Efficiency Synchronous-Mode Operation
  • Pre-biased Startup
  • Fixed 700kHz Switching Frequency
  • External Programmable Soft Startup Time
  • EN and Power Good for Power Sequencing
  • Over-Current Protection and Hiccup
  • Thermal Shutdown
  • Available in a QFN-16 (3mmх3mm) package

技术参数

  • IC Supported 1MP8774

单片集成芯片

了解这颗芯片

芯片详情

The MP8774 is a fully integrated high-frequency, synchronous, rectified, step-down, switch-mode converter with internal power MOSFETs. The MP8874 offers a very compact solution that achieves 12A of continuous output current with excellent load and line regulation over a wide input range. The MP8774 uses synchronous mode operation for higher efficiency over the output current load range.
Constant-on-time (COT) control operation provides very fast transient response, easy loop design, and very tight output regulation.
Full protection features include short-circuit protection (SCP), over-current protection (OCP), under-voltage protection (UVP), and thermal shutdown.
The MP8774 requires a minimal number of readily available, standard, external components and is available in a space-saving QFN-16 (3mmx3mm) package.

Programmable