EV8765-Q-00A

正在供货
24V, High Current Synchronous Step-down Converter Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV8765-Q-00A is an evaluation board for the MP8765GQ, a high efficiency monolithic synchronous step-down converter.

The Evaluation Board can deliver 6A continuous load current from a 5V to 24V input with excellent load and line regulation.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

The Evaluation Board can be turned on or shut down via a remote ON/OFF input that is reference to ground. This input is compatible with popular logic devices.

产品特性

  • Wide 5V to 24V Operating Input Range
  • 6A Continous Output Current
  • PFM/PWM Mode Selectable
  • Low RDS(ON) Internal Power MOSFETs
  • Proprietary Switching Loss Reduction Technique
  • 1% Reference Voltage
  • Internal Soft Start
  • Output Discharge
  • 500kHz Switching Frequency
  • OCP, OVP, UVP Protection and Thermal Shutdown
  • Available in a QFN3x3 package

技术参数

  • IC Supported 1MP8765

单片集成芯片

了解这颗芯片

芯片详情

The MP8765 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers very compact solutions to achieve 6A continuous output current over a wide input supply range with excellent load and line regulation. The MP8765 operates at high efficiency over a wide output current load range. Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. Under voltage lockout is internally set as 4.6 V, An open drain power good signal indicates the output is within its nominal voltage range. Full protection features include OCP and thermal shut down. The converter requires minimum number of external components and is available in QFN16 (3mmx3mm) package.

Programmable