EV8756-D-00A

新产品

26V, 6A High Current, Low lQ Synchronous Buck Converter

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV8756-D-00A is used for demonstrating the performance of MP8756, a fully-integrated, high efficiency, synchronous step-down switch mode converter. MP8756 provides up to 6A continuous output current over a wide input supply range with constant-on-time control for fast loop response.

This part requires minimum number of external components and is available in QFN12 (2mmx3mm) package

产品特性

  • Wide 4.5V to 26V Operating InputRange
  • Ultrasonic Mode
  • 117μA low quiescent Current
  • 6A Continous Output Current
  • Adaptive COT for Fast transient
  • DC Auto Tune Loop
  • Internal Soft Start
  • Output Discharge
  • 700kHZ Switching Frequency
  • OCP, OVP, UVP (Hiccup) Protection and
  • Thermal Shutdown.
  • Output Adjustable from 0.6V
  • QFN-12 (2mm x 3mm) Package

技术参数

  • IC Supported 1MP8756

单片集成芯片

了解这颗芯片

芯片详情

The MP8756 is a fully integrated, high-frequency, synchronous, rectified, step-down, switch-mode converter. It offers a very compact solution that achieves 6A of continuous output current with excellent load and line regulation over a wide input supply range. 
The MP8756 operates with high efficiency over a wide output-current load range based on MPS’ proprietary switching loss reduction technique and internal low RDS(ON) power MOSFETs. 
Adaptive constant-on-time (COT) control mode provides fast transient response and eases loop stabilization. The DC auto-tune loop provides good load and line regulation.
Full protection features include over-current limit, over-voltage protection (OVP), under-voltage protection (UVP), and thermal shutdown. 
The converter requires a minimum number of external components and is available in a QFN-12 (2mmx3mm) package.

Programmable