EV8712-L-00A

新产品

High Efficiency, 2A, 18V, Synchronous Step-Down Converter

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV8712-L-00A is used for demonstrating the performance of MPS’s MP8712. MP8712 is a highly integrated and high frequency synchronous step-down switch-mode converter. It offers a fully integrated solution to achieve a 12A continuous and 15A peak output current with excellent load and line regulation over a wide input supply range.

COT control operation provides fast transient response and eases loop stabilization. An open drain power good pin indicates that the output voltage is in the nominal range. Full protection features include over voltage, over-current protection and thermal shut down.

The MP8712 is available in QFN-14(3mmx4mm) package.

产品特性

  • Wide 3V-to-18V Operating Input Range
  • 12A Continuous/15A Peak Output Current
  • 1% Internal Reference Accuracy
  • Output Adjustable from 0.6V
  • 15mΩ/4.5mΩ High Side/Low Side RDS(ON) for Internal Power MOSFETs
  • 500kHz Switching Frequency
  • External Soft Start
  • Open DrainPowerGood Indication
  • Output Over Voltage Protection
  • Hiccup OCP Protection
  • Thermal Shutdown
  • QFN-14(3mmx4mm) Package

技术参数

  • IC Supported 1MP8712

12A, 3V-18V, High-Efficiency Synchronous Step-Down Converter with Power Good, External Soft Start and OVP

The MP8712 is a high-frequency, synchronous, rectified, step-down, switch-mode converter. The MP8712 offers a fully integrated solution that achieves 12A of continuous and 15A of peak output current with excellent load and line regulation over a wide input supply range. Constant-on-time (COT) control operation provides fast transient response. An open-drain power good pin (PG) indicates that the output voltage is in the nominal range. Full protection features include over-voltage protection (OVP), over-current protection (OCP), and thermal shutdown. The MP8712 is available in a QFN-14 (3mmx4mm) package.

Programmable