EV86884-QKT+2932(2 Phase)-00A

正在供货
2 Phase Step Down Converter EV Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV2932+86884 is a two phase evaluation board for MP2932, a 6-phase, synchronous buck switching regulator controller for regulating microprocessor core voltage.

This EVB utilizes the Intelli-Phase MP86884 to work with the controller MP2932, providing the 60A continuous output current over a wide input supply voltage rage of 7V to 14V.

Accurate current balance can be realized in MP2932 to provide current balance for each channel. Output current is sensed to realize the voltage droop function for the loadline requirement of microprocessor.

8 bit ID input with selectable VR11 code and extended VR10 code of MP2932 can set output voltage dynamically.

产品特性

  • 7V to 14V operating input range
  • 2-phase Operation
  • Channel-Current Balancing
  • 60A Output Current
  • Voltage Droop vs Load Current
  • Adjustable Switching Frequency
  • Dual Edge Modulation for Fast Transient
  • Over Current Protection
  • Thermal Monitoring
  • MP86884 Available in 6mm x 6mm TQFN Package
  • MP2932 Available in 6mm x 6mm QFN Package

技术参数

  • IC Supported 1MP2932

单片集成芯片

了解这颗芯片

芯片详情

The MP2932 is a 6-phase, synchronous buck switching regulator controller for regulating microprocessor core voltage. MP2932 also uses dual edge PWM mode to realize fast load transient with fewer capacitors. For meeting the requirement of microprocessor output voltage drops tightly as load current increases, output current is sensed to realize voltage droop function. Accurate current balancing is included in MP2932 to provide current balance for each channel. 8-bit ID input with selectable VR11 code and extended VR10 code can set output voltage dynamically.