EV8124-D-00A

新产品
500mA, LNB Power Supply and Control Regulator Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

EV8124-D-00A Evaluation Board is designed to demonstrate the capability of MP8124. MP8124 is a highly integrated voltage regulator to provide efficient, low noise power and the interface signals to a satellite receiver’s Low Noise Block (LNB). It generates 22kHz tone signal compatible with DiSEqC 1.x.

The MP8124 integrates a current-mode boost regulator followed by a tracking linear regulator. The boost regulator provides a clean power source which is 1V higher than the final output voltage while the tracking linear regulator protects the output against overloads or shorts.

The MP8124 provides a number of features including bus voltage selection, over current protection and 22kHz tone shaper from external signal. It offers a simple solution with low component count and high efficiency.

The MP8124 is available in a 14-pin QFN (2X3mm) package.

产品特性

  • Compatible with DiSEqC 1.x
  • 600mA Accurate Current Limit
  • 8V-to-14V Input Voltage
  • 40V Output Voltage Rating
  • Low-Noise LDO Output
  • High Efficiency for Light Load, >85% at 40mA
  • High Frequency for Small Component Size
  • Build in 22kHz Signal Shaper
  • Selectable Output Voltage
  • OCP, SCP Protection
  • Boost OVP Protection
  • Over Temperature Protection
  • +/-4kV HBM ESD Tolerant on Output Power Pins
  • 14pin QFN-14 (2mmx3mm) Package

技术参数

  • IC Supported 1MP8124

单片集成芯片

了解这颗芯片

芯片详情

The MP8124 is a highly integrated voltage regulator designed to provide efficient, low-noise power and interface signals to the low-noise block (LNB) of a satellite receiver. It provides a 22kHz tone signal output, which is compatible with DiSEqC 1.x. The MP8124 integrates a current-mode boost regulator followed by a tracking linear regulator. Also, it has output voltage selection and a 22kHz tone shaper from an external signal. The boost regulator provides a clean power source, which is 1V higher than the final output voltage while the tracking linear regulator protects the output against overloads and shorts. Full protection features include over-current protection (OCP), short-circuit protection (SCP), boost over-voltage protection (OVP), and over-temperature protection (OTP), offering a simple solution with a low component count and high efficiency. The MP8124 is available in a 14-pin QFN (2mmx3mm) package.