EV8110DS-00A

正在供货
Precision High-Side Current Sense Amplifier
  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV8110DS-00A is an evaluation board for the MP8110, a low-cost, precision, high-side current-sense amplifier. The input voltage ranges from 2.5V to 40V. The output voltages are proportional to the load current with a 1V output corresponding to 5A of load current.

The MP8110 operates from a single 2.5V to 40V supply and typically consumes 17µA. It is ideal for today’s notebook computers, cell phones and other systems where battery/DC current monitoring is critical.

High-side current monitoring is especially useful in battery-powered systems since it does not interfere with the ground path of the battery charger. The input common-mode range of 1.4V to 40V is independent of the supply voltage and ensures that the current-sense feedback remains viable even when connected to a 2-cell battery pack in deep discharge.

产品特性

  • 2.5V to 40V Operating Supply Voltage
  • 1.4V to 40V Input Common Mode Range
  • Fully Assembled and Tested

技术参数

  • IC Supported 1MP8110

High-Side Current Sense

The MP8110 is a low-cost, precision, high-side current-sense amplifier. This device operates from a single 2.5V to 40V supply and typically consumes 12µA. It is ideal for today's notebook computers, cell phones and other systems where battery/DC current monitoring is critical. High-side current monitoring is especially useful in battery-powered systems since it does not interfere with the ground path of the battery charger. The input common-mode range of 1.4V to 40V is independent of the supply voltage and ensures that the current-sense feedback remains viable even when connected to a 2-cell battery pack in deep discharge. This device is available in 8-pin SOIC and MSOP packages.