EV8049S-U-00A

正在供货

24V5.5A Quad Channel Power Half-Bridge Evaluation Board

  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV8049S-U-00A is the evaluation board for the MP8049S, a high current, quad channel power half-bridge. It accepts PWM modulated inputs for operation that that can be configured as the stereo BTL output stage of a Class-D audio amplifier.

The MP8049S features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals.

The MP8049S is available in a 40 lead QFN 5X5 package.

产品特性

  • 5V to 26V VDD
  • ±5.5A Peak Current Output
  • Up to 1MHz Switching Frequency
  • Protected Integrated Power 0.14Ω Switches
  • 10ns Switch Dead Time
  • All Switches Current Limited
  • Internal Under Voltage Protection
  • Internal Thermal Protection
  • Short-circuit Protection
  • Fault Output Flag
  • Bridge Tied Load Output Power: 37W/Channel at 24V, 8Ω Applications

技术参数

  • IC Supported 1MP8049S

26V, 5.5A Dual Full-Bridge Driver

The MP8049S is a configurable dual channel full-bridge or quad channel half-bridge that can be configured as the output stage of a Class-D audio amplifier. Each full-bridge can be driven independently as stereo single ended audio amplifiers or driven complementary in a bridge tied load (BTL) audio amplifier configuration. The MP8049S features a low current shutdown mode, standby mode, input under voltage protection, current limit, thermal shutdown and fault flag signal output. All channels of drivers interface with standard logic signals. The MP8049S is available in a 40 lead QFN 5X5 package.