EV8007-V-00C

新产品
IEEE 802.3af PoE PD Interface with 13W Primary-side Regulated Flyback Converter
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

EV8007-V-00C Evaluation Board is designed to demonstrate the capability of MP8007`s primary-side regulate fly-back function. This board supports IEEE 802.3af PoE compliant Powered Device with PD interface and flyback power converter. It is targeted for isolated 13W PoE application.

The PD interface has all the functions of IEEE 802.3af, including detection, classification, inrush current, operation current limit as well as 100V Hot-swap MOSFET. The DCDC converter uses fixed peak current and variable frequency discontinuous conduction mode (DCM) to regulate constant output voltage.

The MP8007 is available in QFN-28 (4mmX5mm ) package.

产品特性

  • Primary-side Regulate Flyback without Opto-coupler Feedback
  • Integrated 180V Switching Power MOSFET
  • Internal 80V Startup Circuit
  • Up to 3A Programmable Current Limit
  • Discontinuous Conduction Work Mode
  • Include OLP, OVP, Open Circuit and Thermal Protection
  • Minimal External Components Count
  • Available in QFN-28 4mmx5mm Package

技术参数

  • IC Supported 1MP8007

带 PD 接口的全集成 802.3af 以太网受电设备,集成 13W 原边调节反激/降压转换器

MP8007 是一款带有 PD 接口和功率转换器的集成 IEEE 802.3af/at 以太网受电设备。它适用于隔离式或非隔离式 13W 以太网供电应用。PD 接口具有 IEEE 802.3af/at 的全部功能,包括检测、分类、120mA 启动限流、840mA 稳态工作电流限和 100V 热插拔 MOSFET。内部 DCDC 转换器采用固定峰值电流和变频断续工作模式(DCM)来调节输出电压。在反激模式下,采用原边反馈,无需光电耦合器反馈,使设计简化,MP8007 还提供 Buck 降压模式,在非隔离式应用中可最大限度地缩小方案尺寸。180V 集成功率 MOSFET 使其适用月各种宽输入电压应用。MP8007 具有过流保护、过压保护、开路保护和过温保护。MP8007 可支持以太网受电设备前端供电,采用 QFN-28 (4mmX5mm) 封装,最大限度地减少了外部元器件的使用。