EV8007-V-00A

New
IEEE 802.3af PoE PD Interface with 13W Primary-side Regulated Flyback Converter
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

EV8007-V-00A Evaluation Board is designed to demonstrate the capability of MP8007`s primary-side regulate fly-back function. This board supports IEEE 802.3af PoE compliant Powered Device with PD interface and flyback power converter. It is targeted for isolated 13W PoE application.

The PD interface has all the functions of IEEE 802.3af, including detection, classification, inrush current, operation current limit as well as 100V Hot-swap MOSFET. The DCDC converter uses fixed peak current and variable frequency discontinuous conduction mode (DCM) to regulate constant output voltage.

The MP8007 is available in QFN-28 (4mmX5mm ) package.

Product Features

  • Primary-side Regulate Flyback without Opto-coupler Feedback
  • Integrated 180V Switching Power MOSFET
  • Internal 80V Startup Circuit
  • Up to 3A Programmable Current Limit
  • Discontinuous Conduction Work Mode
  • Include OLP, OVP, Open Circuit and Thermal Protection
  • Minimal External Components Count
  • Available in QFN-28 4mmx5mm Package

Parametrics

  • IC Supported 1MP8007

Monolithic IC

GET THIS IC

IC Details

The MP8007 is an integrated IEEE 802.3af/at compatible PoE Powered Device with PD interface and power converter. It is targeted for isolated or non-isolated 13W PoE application. The PD interface has all the functions of IEEE 802.3af/at, including detection, classification, 120mA inrush current, 840mA operation current limit as well as 100V Hot-swap MOSFET. The DCDC converter uses fixed peak current and variable frequency discontinuous conduction mode (DCM) to regulate constant output voltage. The primary-side regulation without opto-coupler feedback in flyback mode simplifies the design while buck mode continues minimizes the solution size for non-isolated applications. A 180V integrated power MOSFET optimizes the device for various wide voltage applications. The MP8007 features protection including over current protection, over voltage protection, open circuit protection and thermal shut down. The MP8007 can support a front-end solution for PoE-PD application with minimum external component, it is available in QFN-28 (4mmX5mm) package.