EV7782DF-00A

Active
50W Class D Mono Bridged Audio Amplifier Evaluation Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV7782DF-00A is the demo board for the MP7782, a Mono, 50W Class D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating four 180m? Power MOSFETs in a space saving TSSOP20 Package. It utilizes a full bridge output structure capable of delivering 50W into 6? speakers. As in all other MPS Class D Audio Amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on the MPS’ proprietary variable frequency modulation topology (patents pending) that delivers excellent PSRR, fast response time and operates on a single power supply.

Product Features

  • 50W into 6? with VDD = 24V @ 10% THD+N
  • 90% Efficiency
  • Typical THD+N = 0.06% @ 1W
  • 9.5V to 24V Supply Voltage Operation
  • Full Bridge Output Drive
  • 4 Integrated 180m? Switches
  • Turn-On / Turn-Off Click and Pop Suppression
  • Integrated Short Circuit Protection
  • Integrated Thermal Shutdown
  • Mute / Standby Mode
  • Thermally Enhanced TSSOP20F Package with Exposed Pad

Parametrics

  • IC Supported 1MP7782

Monolithic IC

GET THIS IC

IC Details

The MP7782 is a mono, 50W Class-D Audio Amplifier. It is one of MPS' second generation fully integrated audio amplifiers which dramatically reduces solution size by integrating four 180mΩ power MOSFETs in a space saving TSSOP20 package. The MP7782 utilizes a full bridge output structure capable of delivering 50W into 6Ω speakers. As in all other MPS Class-D audio amplifiers, this device exhibits the high fidelity of a Class AB amplifier with an efficiency of 90%. The circuit is based on ADAM™ (Analog Digital Adaptive Modulation), MPS' proprietary variable frequency modulation topology (patents pending) that delivers excellent PSRR, fast response time and operates on a single power supply.