EV7722DF-00C

正在供货

20W Stereo Class D Single Ended Audio Amplifier

  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV7722DF-00C is the evaluation board for the MP7722. The MP7722 is a stereo 20W Class D Audio Amplifier. It is one of MPS’ second generation of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:

  • 180mΩ power MOSFETs
  • Startup / Shutdown pop elimination
  • Short circuit protection circuits
  • Mute / Standby

The MP7722 utilizes a single ended output structure capable of delivering 2x20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.

产品特性

  • 20W Output at VDD = 24V into a 4Ω load
  • THD+N = 0.06% at 1W, 8Ω
  • 93% Efficiency at 20W
  • Low Noise (190μV Typical)
  • Switching Frequency Up to 1MHz
  • 9.5V to 24V Operation from a Single Supply
  • Mute/Standby Modes (Sleep)

技术参数

  • IC Supported 1MP7722

2x20W Class-D Stereo Single Ended Audio Amplifier

The MP7722 is a stereo 2 x 20W Class-D Audio Amplifier. It is one of MPS? second generation fully integrated audio amplifiers which dramatically reduces solution size by integrating the following: • 180mΩ power MOSFETs • Startup / Shutdown pop elimination • Short circuit protection Mute / Standby The MP7722 utilizes a single ended output structure capable of delivering 2 x 20W into 4Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS? proprietary variable frequency topology that delivers low distortion, fast response time and operates on a single power supply.