EV7721DF-00A

正在供货

10W Stereo Class D Single Ended Audio Amplifier EV Board

  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV7721DF-00A is the evaluation board for the MP7721, a stereo 10W Class D Audio Amplifier. It is one of MPS’ productions of fully integrated audio amplifiers which dramatically reduces solution size by integrating the following:

  • 250mΩ power MOSFETs
  • Startup / Shutdown pop elimination
  • Short circuit protection circuits
  • Mute / Standby

The MP7721 utilizes a single ended output structure capable of delivering 2x10W into 8Ω speakers. MPS Class D Audio Amplifiers exhibit the high fidelity of a Class A/B amplifier at efficiencies greater than 90%. The circuit is based on the MPS’ AAMTM proprietary variable frequency topology that delivers excellent linearity, fast response time and operates on a single power supply.

产品特性

  • 10W Output at VDD = 24V into a 8Ω load
  • THD+N = 0.06% at 1W, 8Ω
  • 93% Efficiency at 10W
  • Low Noise (190μV Typical)
  • 9.5V to 24V Operation from a Single Supply
  • Mute/Standby Modes (Sleep)

技术参数

  • IC Supported 1MP7721

2x10W Class-D Stereo Single-Ended Amplifier

The MP7721 is a stereo 2 x 10W Class D Audio
Amplifier. It is one of MPS’ second generation
fully integrated audio amplifiers which
dramatically reduces solution size by integrating
the following:
250mΩ power MOSFETs
Startup / Shutdown pop elimination
Short circuit protection
Mute / Standby
The MP7721 utilizes a single ended output
structure capable of delivering 2 x 10W into 8Ω
speakers. MPS Class D Audio Amplifiers exhibit
the high fidelity of a Class A/B amplifier at
efficiencies greater than 90%. The circuit is
based on the MPS’ proprietary variable
frequency topology that delivers low distortion,
fast response time and operates on a single
power supply.