EV6914DN-00A

正在供货
10A Ideal Diode for Solar Panel Bypass
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6914 is an ideal diode for solar panel bypass application. It integrates a 30V, 5.5m? power MOSFET which will be turned on to conduct a current up to 10A when the corresponding photovoltaic panel is shaded to act as a consuming load. When the shade is released and the panel starts to produce energy, the MOSFET will be turned off. The power loss can be significantly reduced with the MP6914 due to its low voltage drop and low reverse leakage current. The part is available with SOIC8-EP package.

产品特性

  • Integrated 5.5m? 30V Power Switch
  • Very Low Reverse Leakage Current
  • Rugged Design for Long Lifetime
  • SOIC8-EP

技术参数

  • IC Supported 1MP6914

Ideal Diode for Solar Panel Bypass

The MP6914 is an ideal diode that integrates a 30V, 5.3mO power MOSFET to replace bypass diodes in photovoltaic panel. The power loss can be significantly reduced with the MP6914 due to its low voltage drop and reverse leakage current. The part is available with SOIC8-EP package.