EV6905-S-00A

Active
High Efficiency Synchronous Rectification EV Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV6905-S-00A is an evaluation board for the MP6905GS. It is configured to provide synchronous rectification solution for Flyback/LLC topology.

MP6905GS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.

Product Features

  • Works with both Standard and Logic Level FETS
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range From 8V to 24V
  • Fast Turn-off Total Delay of 20ns
  • Max 400kHz Switching Frequency
  • Supports CCM, DCM and Quasi-Resonant Topologies
  • Supports High-side and Low-side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

Parametrics

  • IC Supported 1MP6905

Monolithic IC

GET THIS IC

IC Details

The MP6905 is a low-drop, diode-emulator IC with external switch; MP6905 replaces Schottky diodes in high-efficiency, flyback converters. The chip regulates the forward drop of the external switch (about 30mV) and switches it off when the voltage becomes negative. MP6905 has a light-load sleep mode that reduces the quiescent current to <300uA. MP6905 is available in a compact SOIC-8 package.