EV6901DS-00A

正在供货
High Efficiency Synchronous Rectification EV Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV6901DS-00A is an evaluation board for the MP6901DS. It is configured to provide synchronous rectification solution for Flyback/LLC topology.

MP6901DS features a synchronous gate output which enables high efficiency rectification by relating the schottky rectifier with a low Ron MOSFET.

产品特性

  • Works with both Standard and Logic Level FETS
  • Compatible with Energy Star, 1W Standby Requirements
  • VDD Range From 8V to 24V
  • Fast Turn-off Total Delay of 20ns
  • Max 400kHz Switching Frequency
  • <3mA Low Quiescent Current
  • Supports CCM, DCM and Quasi-Resonant Topologies
  • Supports High-side and Low-side Rectification
  • Power Savings of Up to 1.5W in a Typical Notebook Adapter

技术参数

  • IC Supported 1MP6901

High Noise Immunity, Fast Turn-off Intelligent Rectifier for Flyback

The MP6901 is a Low-Drop Diode Emulator IC that, combined with an external switch replaces Schottky diodes in high-efficiency, Flyback converters. The chip regulates the forward drop of an external switch to about 70mV and switches it off as soon as the voltage becomes negative. Package choices are a space saving TSOT23-5 or SOIC-8.