EV6513L-J-00A

新产品
0.6A, 5.5V Full H-Bridge Motor Driver Evaluation Board
  • 1
    US$ 50.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV6513L-J-00A is an evaluation board for the MP6513LGJ, Is a full-H-bridge motor driver used for driving reversible motors, which can drive one dc motor or one winding of a stepper motor or other loads.

It operates from a supply voltage range of 2.5V to 5.5V and can deliver motor current up to 0.6A.

The input control signals for the MP6513LGJ are applied through the connector.

产品特性

  • Wide 2.5V to 5.5V Input Voltage Range
  • 0.6A continuous driver current
  • Full-H-bridge motor drive
  • OCP, OVP, and OTP

技术参数

  • IC Supported 1MP6513
  • IC Supported 2MP6513L

单片集成芯片

了解这颗芯片

芯片详情

The MP6513 is an H-bridge motor driver used for driving reversible motors, which can drive one DC motor, one winding of a stepper motor, or other loads. The H-bridge consists of four N-channel power MOSFETs. An internal charge pump generates the necessary gate-drive voltages. The MP6513 operates on a motor power supply voltage from 2.5V to 21V, which can supply an output current of up to 0.8A according to the logic control. The MP6513 is controlled by two input pins. The two on/off inputs determine the output mode: forward, reverse, coast, or brake. Very low standby circuit current can be achieved when inputs 1 and 2 are both at a low level. Full protection features include over-current protection (OCP), short-circuit protection (SCP), under-voltage lockout (UVLO), and over-temperature protection (OTP). The MP6513 requires a minimum number of readily available, standard, external components and is available in a TSOT23-6 package.

单片集成芯片

了解这颗芯片

芯片详情

The MP6513L is an H-bridge motor driver used for driving reversible motors, which can drive one DC motor, one winding of a stepper motor, or other loads. The H-bridge consists of four N-channel power MOSFETs. An internal charge pump generates the necessary gate-drive voltages. The MP6513L operates on a motor power supply voltage from 2.5V to 5.5V, which can supply an output current of up to 0.6A according to the logic control. The MP6513L is controlled by two input pins. The two on/off inputs determine the output mode: forward, reverse, coast, or brake. Brake is applied when stopping the motor (when inputs 1 and 2 are both at a high level). Very low standby circuit current can be achieved when inputs 1 and 2 are both at a low level. Full protection features include over-current protection (OCP), short-circuit protection (SCP), under-voltage lockout (UVLO), and over-temperature protection (OTP). The MP6513L requires a minimum number of readily available, standard, external components and is available in a TSOT23-6 package.