EV6501AGF-00B

新产品
2.5A, 35V Bipolar Stepper Motor Driver Evaluation Kit
  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP6501AGF demo board is a customized evaluation board for a stepper motor driver with a built-in micro-stepping translator.

The MP6501AGF demo board operates from a supply voltage of up to 35V and delivers motor current up to 2.5A. It operates a bipolar stepper motor in full-, half-, quarter-, eighth-, and sixteenth- step modes by setting the MS3, MS2, and MS1. The input control signals and reference voltage are applied through the connector or generated on the board.

产品特性

  • Wide 8V to 35V Input Voltage Range
  • Up to 2.5A Programmable Output Current
  • Full-, Half-, Quarter-, Eighth- and Sixteenth- Step modes
  • Adjustable Mixed Decay Ratio or Automatic Decay
  • OCP, OVP, and OTP
  • Control Signals Generated by On-Board USB Microcontroller or Supplied Externally

技术参数

  • IC Supported 1MP6501A

单片集成芯片

了解这颗芯片

芯片详情

The MP6501A is a stepper motor driver with a built-in micro stepping translator. It operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A. The MP6501A can operate a bipolar stepper motor in full-, half-, quarter-, and eighth- step modes. Internal safety features include over-current protection, input over-voltage protection, UVLO and thermal shutdown. The part has a fixed 3.3V reference output, which allows it to operate without any control power supply and work with any microcontroller. Ron of the switches is as low as 230mO. Current sensing is done by external resistors. The MP6501A comes in a space-saving TSSOP-28 package with exposed thermal pad.