EV5416-R-00B

正在供货

5V Power Management IC Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV5416-R-00B is an evaluation board for MP5416, a complete power management solution which integrates four high efficiency step-down DC/DC converters, five low dropout regulators and flexible logic interface.

COT control DC/DC converter provides fast transient response. 1.5MHz default fixed switching frequency during CCM mode greatly reduces external inductor and capacitor value. Full protection features include UVLO, OCP and thermal shutdown.

Output voltage is adjustable through I2C bus or preset by OTP (One Time Programmable). The power on/off sequence is also programmable by OTP or can be controlled through I2C bus online.

The MP5416 requires a minimal number external components, and is available in space-saving 28-pin QFN28 (4x4mm) package. Electrical Specification.

产品特性

  • High Efficiency Step-Down Converters
    • Buck1: 4.5A DC/DC Converter
    • Buck2: 2.5A DC/DC Converter
    • Buck3: 4A DC/DC Converter
    • Buck4: 2A DC/DC Converter
    • 2.8V to 5.5V Operating Input Range
    • Adjustable Switching Frequency
    • Programmable Forced PWM/Auto PFM/PWM Mode
    • Hiccup Over Current Protection
  • Low Dropout Regulators
    • One RTC Dedicate LDO
    • Four Low Noise LDOs
    • Two Separate Input Power Supplies
    • 100mV Dropout at 300mA Load
  • System
    • I2C Bus and OTP
    • Power On/off Button
    • Power On Reset Output
    • Flexible Power On/off Sequence via OTP
    • Flexible DC/DC, LDO On/off via OTP
    • ±4kV HBM and ±2kV CDM ESD Rating for all pins

技术参数

  • IC Supported 1MP5416
  • IC Supported 2MP5416 OTP GUI
  • Related Product 1MP5416 OTP GUI
  • Related Product 2EVKT-USBI2C-02
  • Related Product 3EVKT-5416

5V PMIC with High-Efficiency 4.5A/4A/2.5A/2A Four Step-Down Converters, Five LDOs with I2C and OTP

The MP5416-0001 is a complete power management solution that integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and a flexible logic interface.
A constant-on-time (COT) control DC/DC converter provides fast transient response. The 1.5MHz default fixed switching frequency during continuous conduction mode (CCM) reduces the external inductor and capacitor values greatly. Full protection features include under-voltage lockout (UVLO), over-current protection (OCP), and thermal shutdown.
The output voltage is adjustable through the I2C bus or pre-set by the one-time programmable (OTP) function. The power on/off sequence is also programmable by the OTP or can be controlled through the I2C bus online.
The MP5416-0001 requires a minimal number of external components and is available in a space-saving, 28-pin QFN (4mmx4mm) package.


I2C communication to configure, read, OTP and monitor system.

MP5416 I2C GUI with OTP allows full read and write access to the MP5416 registers through I2C. This GUI allows for full programming configuration to the MP5416 utilizing OTP. This software is designed to help you more easily use the MP5416 with I2C function.

Software Requirements:

Windows 7 or later

.NET Framework 4.0

Hardware Requirements:

PC with USB port

22.2 MB of available space


I2C communication to configure, read, OTP and monitor system.

MP5416 I2C GUI with OTP allows full read and write access to the MP5416 registers through I2C. This GUI allows for full programming configuration to the MP5416 utilizing OTP. This software is designed to help you more easily use the MP5416 with I2C function.

Software Requirements:

Windows 7 or later

.NET Framework 4.0

Hardware Requirements:

PC with USB port

22.2 MB of available space



USB 转 I2C/PMBus 通信接口设备,包含在产品评估套件中,也可单独购买

EVKT-USBI2C-02 包含在产品评估套件中,也可单独购买。该通信接口同时兼容USB 转 I2C 端口和 USB 转 PMBus 端口。它是设计用于 MPS I2C 和 PMBus 产品和虚拟平台及 I2C GUI 工具上。与 MPS 虚拟平台和 I2C GUI一起使用可以简单快速地评估 MPS 的数字产品性能。

EVKT-USBI2C-02 套件包括:

  • 1 个 USB 转 I2C 通信设备接口
  • 1 根 USB 线
  • 1 根 10 芯排线
  • 1 根 3 芯排线
  • 带有规格书和驱动文件的拇指驱动

US$ 25.00 + tax



MP5416 Evaluation Kit 2.8-5.5V, Power Management IC with Four Buck Converters and 5 LDOs

The EVKT-5416 is an evaluation kit for the MP5416, a complete power management IC, which integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and flexible system configurations via I2C. The kit allows for quick evaluation of the PMIC and offers One-Time Programming (OTP) capabilities, which allow users to program custom configurations, supporting a wide range of designs.  

US$ 75.00 + tax