EV5402M-R-00A

New
5A, 36V, Frequency Selectable Step-Down Converter with Dual USB Charging Ports
  • 数量 价格
  • 1
    US$ 25.00 /unit
有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV5402M-R-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP5402M. MP5402M integrates a monolithic step-down switch mode converter and two USB current limit switches with charging port identification circuit. It achieves 5A continuous output current over a wide input supply range with excellent load and line regulation.

The output of each USB switch is current limited. Both USB ports support DCP schemes for Battery Charging specification (BC1.2), the Divider Mode, and 1.2V/1.2V Mode without the need for outside user interaction.

Product Features

  • EMI Reduction Technique
  • Wide 7V to 36V Operating Input Voltage Range
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate USB1/USB2 Output Current Limit
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Supporting DCP schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode

Parametrics

  • IC Supported 1MP5402M

Monolithic IC

GET THIS IC

IC Details

The MP5402M integrates a monolithic, step-down, switch-mode converter with two USB current-limit switches and a charging port identification circuit. It achieves 5A of continuous output current over a wide input supply range with excellent load and line regulation. The output of the USB switch is current limited. Both USB ports support DCP schemes for the battery charging specification (BC1.2), the divider mode, and the 1.2V/1.2V mode, eliminating outside user interaction. The output voltage has programmable line drop compensation. Fault condition protection includes hiccup current limiting, output OVP, and thermal shutdown (TSD). The MP5402M requires a minimum number of readily available, standard, external components and is available in a QFN-26 (4mmx4mm) package.