EV46885DN-00A

正在供货

80V INPUT 0.5A HIGH POWER LED DRIVER

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV46885DN-00A is an evaluation board for high power LED driver. It is implemented by MP46885DN, an integrated Buck white LED driver which is suitable for automotive, industry and general lighting applications with MPS patented pending technology.

The EV46885DN-00A is recommended to drive a single-string LEDs. It can drive up to 19 LEDs in one string. It regulates the LED current at about 350mA.

产品特性

  • Wide 4.5V to 80V OperatingInputRange
  • No Output Capacitor Required
  • ±5% LED Current Accuracy
  • Hysteretic Control: No Compensation
  • Up to 2MHz Switching Frequency
  • Up to 20kHz Dimming Frequency
  • Dedicated PWM Dimming Control Input
  • Short circuit protection with integrated high side MOSFET
  • Optional Output Voltage Limitation
  • Thermal shut down
  • 200mV reference voltage for high efficiency
  • Up to 95% Efficiency
  • 120μA Quiescent Current
  • Available in SOIC8 with Exposed Pad Packages

技术参数

  • IC Supported 1MP4688

80V, 1A Buck WLED Driver with Hysteretic Control

The MP4688 is a high voltage input step-down switching regulator to deliver a constant current of up to 1A to high power LEDs. It integrates a high-side high voltage power MOSFET with a current limit of 3.2A (typical value). The wide 4.5V to 80V input range accommodates a variety of step-down applications, making it ideal for automotive, industry and general lighting applications. Hysteresis current mode control is applied for very fast response, which makes the 20kHz dimming frequency possible. MPS’s proprietary feedback control scheme minimizes the number of external components while delivering a LED current with typical ±5% accuracy.   The switching frequency is up to 2MHz, thus allowing for small component size. The thermal shut down, short circuit protection, and optional output voltage limitation provide reliable, fault tolerant operations. A 170µA quiescent current allows its use in battery-powered applications. The MP4688 is available in SOIC8 with exposed pad packages.