EV4027-J-00A

正在供货
Universal input, 7W Primary-side-control with Active PFC Off-line WLED Driver Evaluation Board For A19 Bulb
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV4027-J-00A Evaluation Board is designed to demonstrate the capabilities of MP4027. The MP4027 is a primary-side-control offline LED lighting controller which can achieve high power factor and accurate LED current for an isolated lighting application in a single stage converter. It works in boundary conduction mode for reducing the MOSFET and Diode switching losses.

The EV4027-J-00A is typically designed for driving an isolated 7W A19 LED bulb with 20VTYP, 350mA LED load at universal input (90V~265VAC, 50/60Hz).

The EV4027-J-00A has high performances in efficiency, line/load regulation and meets IEC61547 surges, IEC61000-3-2 Class C harmonics and EN55015 conducted EMI. It has multi-protection function as over-voltage protection, short-circuit protection, primary-side OCP, NTC, etc.

产品特性

  • Small IC package: SOT23-8
  • Real current control without secondary-feedback circuit
  • Good line/load regulation
  • High power factor>0.9 over universal input voltage
  • Boundary conduction mode improves efficiency
  • NTC function
  • PWM dimming available
  • Input UVLO
  • Primary-side over current protection
  • Over-voltage protection
  • Short-circuit protection
  • Over-temperature protection
  • Fit inside A19 bulb enclosure

技术参数

  • IC Supported 1MP4027

High Performance, Primary Side Control, Offline LED Controller with Active PFC, NTC and PWM Dimming

The MP4027 is a primary-side-control, offline LED controller that achieves high-power factor and accurate LED current for isolated, single-power-stage lighting applications in an FCTSOT package. The proprietary real-current-control method accurately controls LED current from primary-side information with good line and load regulation. The primary-side-control eliminates the secondary-side feedback components and the opto-coupler to significantly simplify LED-lighting-system design. The MP4027 integrates power-factor correction and works in boundary-conduction mode to reduce MOSFET switching losses. The MP4027 has NTC function and allows PWM dimming. The MP4027’s multiple protection features greatly enhance system reliability and safety. These features include over-voltage protection, short-circuit protection, primary-side over-current protection, brown out protection, cycle-by-cycle current limiting, VCC under-voltage lockout, and auto-restart over-temperature protection.