EV3418-J-00A

正在供货

400mA, 1.2MHz Synchronous Boost Converter Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3418-J-00AEvaluation Board is designed to demonstrate the capabilities of MPS’ MP3418. With an input from 1.2V through 4V it can accommodate typical 0.1A continuous current to load.

The MP3418 is a high-efficiency, synchronous, current–mode, step-up converter with output disconnect. MP3418 can start up from an input voltage as low as 0.8V to provide a output voltage from 1.8V through 4V. It also integrates inrush current limiting, output short-circuit protection, DOWN mode operation, OTP and other necessary functions for excellent performances. The 1.2MHz switching frequency allows for smaller external components to achieve low cost.

MP3418 can be available in SOT23-8 package.

产品特性

  • Up to 96% Efficiency
  • 0.8V Low Voltage Start-Up, 0.6V-to-4VInputRange
  • 1.8V-to-4VOutputRange
  • Internal Synchronous Rectifier
  • Typical 38μA Quiescent Current
  • Typical 0.1μA Shutdown Current
  • True Output Disconnect from Input
  • VIN>VOUT Down Mode Operation
  • High Efficiency under Light-Load Conditions
  • Very Small External Components
  • Inrush Current Limiting and Internal Soft-Start
  • OVP, SCP, OTP
  • TSOT23-8 Package

技术参数

  • IC Supported 1MP3418

400mA, 1.2MHz, Synchronous, Step-up Converter with Output Disconnect

The MP3418 is a high-efficiency, synchronous, current–mode, step-up converter with output disconnect. The MP3418 can start up from an input voltage as low as 0.8V to provide inrush current limiting, and output short-circuit protection. The integrated, P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the part shuts down. This output disconnect feature allows the output to be completely discharged, thus allowing the part to draw less than 1µA in shutdown mode. The 1.2MHz switching frequency allows for smaller external components, while the internal compensation and the soft-start minimize the external component count: these feature help to produce a compact solution for a wide current load range. The MP3418 is available in a small 8-pin TSOT23 package.