EV3414A-J-00A

正在供货

3A, 1MHz Synchronous Step-Up Converter with Output Disconnect Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

EV3414A-J-00A Evaluation Board is designed to demonstrate the capability of MP3414A. The MP3414A is a high-efficiency, synchronous, current-mode, step-up converter with output disconnect.

The MP3414A provides inrush current limiting and output short-circuit protection. The integrated, P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the part shuts down.

The 1MHz switching frequency allows for small external components, while the internal compensation and the soft-start minimize the external component count. The MP3414A is available in a small 8-pin TSOT23 package.

产品特性

  • 2.5V to 4.7VInputVoltageRange
  • Program up to 5.5V Output Voltage
  • Internal Synchronous Rectifier
  • 1MHz Fixed Frequency Switching
  • 22μA Quiescent Current
  • <1μA Shutdown Current
  • Truly Output Disconnect from Input
  • Up to 97% Efficiency
  • High Efficiency overFullLoadRange
  • Internal Compensation, Inrush Current Limiting and Internal Soft-Start
  • Tiny External Components
  • OVP, SCP and OTP Protection
  • TSOT23-8 Package

技术参数

  • IC Supported 1MP3414

1.8A, 1MHz Synchronous, Step-up Converter with Output Disconnect

The MP3414 is a high-efficiency, synchronous, current–mode, step-up converter with output disconnect.   The MP3414 can start up from an input voltage as low as 0.8V to provide inrush current limiting, and output short-circuit protection. The integrated, P-channel, synchronous rectifier improves efficiency and eliminates the need for an external Schottky diode. The PMOS disconnects the output from the input when the part shuts down. This output disconnect feature allows the output to be completely discharged, thus allowing the part to draw a 1μA supply current in shutdown mode.  The 1MHz switching frequency allows for smaller external components, while the internal compensation and the soft-start minimize the external component count: these feature help to produce a compact solution for a wide current load range. The MP3414 features an integrated power MOSFET that supports up to a 4V output and a typical 1.8A peak switching current.  The MP3414 is available in a small 8-pin TSOT23 package.