EV3388DR-01A

新设计不推荐使用

8 Strings, White LED Driver Evaluation Board

  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3388DR-01A is an evaluation board for the MP3388DR, a step-up converter designed for large liquid-crystal displays that employ an array of LEDs as the light source.  It can drive up to 8 strings in parallel and 10 LEDs per string.

The MP3388 uses internal switch current mode, fixed frequency architecture and includes current ballast in each string terminal, which achieves ±3% current regulation accuracy between strings. Low feedback voltage at each LED string help reduce power loss and improve efficiency.

The MP3388 has multiple features to protect the converter from fault conditions, including under-voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection.

The MP3388 is available in small QFN24 (4mmx 4mm), TSSOP28 and SOIC28 package.

产品特性

  • 4.5V to 25VInputVoltageRange
  • Up to 89% Efficiency
  • Programmable Over Voltage Protection
  • Drives up to 8 Strings Parallel and 10 LEDs in Series.
  • ±3% Current Regulation Accuracy Between Strings
  • Selectable Switching Frequency: 1.25MHz and 625kHz
  • Open and Short LED Load Protection
  • Thermal Shutdown

技术参数

  • IC Supported 1MP3388

单片集成芯片

了解这颗芯片

芯片详情

The MP3388 is a step-up converter with 8-channel current sources designed for driving the white LED arrays for large size LCD panel backlighting applications. The MP3388 uses current mode, fixed frequency architecture. The switching frequency can be selected at 1.25MHz or 625kHz. It generates an output voltage up to 50V from a 4.5V to 25V input supply. The MP3388 independently regulates the current in each LED string to the user programmed value set by an external current setting resistor. The MP3388 applies 8 internal current sources in each LED string terminal to achieve a current balance of ±3% regulation accuracy between strings. Its low 600mV regulation voltage on LED current sources reduces power loss and improves efficiency. The MP3388 features external PWM dimming or DC input PWM dimming, which allows the flexible control of the backlighting luminance.. The dimming PWM signal can be generated internally, and the dimming frequency is programmed by an external setting capacitor.