EV3384EQ-00A

新设计不推荐使用
4 Strings White LED Driver Evaluation Board
  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV3384EQ-00A is an evaluation board for the MP3384, a step-up converter designed for liquid-crystal displays that employ an array of LEDs as the light source. It can drive 4 strings in parallel and 10 LEDs per string.

The MP3384 uses internal switch current mode, fixed frequency architecture and includes current ballast in each string terminal, which achieves 2.5% current regulation accuracy between strings. Low feedback voltage at each LED string help reduce power loss and improve efficiency.

The MP3384 has multiple features to protect the converter from fault conditions, including under-voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection.

The MP3384 is available in small QFN16 (3mmx 3mm) package.

产品特性

  • 4.5V to 25V Input Voltage Range
  • Up to 86% Efficiency
  • Programmable Over Voltage Protection
  • Drives 4 Strings Parallel and 10 LEDs in Series.
  • 2.5% Current Regulation Accuracy Between Strings
  • Selectable Switching Frequency: 1.25MHz and 625kHz
  • Open and Short LED Load Protection
  • Thermal Shutdown

技术参数

  • IC Supported 1MP3384

4.5V-25Vin, 4-Channel WLED Boost Converter

The MP3384 is a step-up converter with 4-channel current sources designed for driving the white LED arrays for large size LCD panel backlighting applications. The MP3384 uses current mode, fixed frequency architecture. The switching frequency can be selected at 1.25MHz or 625kHz. It generates an output voltage up to 50V from a 4.5V to 25V input supply. The MP3384 independently regulates the current in each LED string to the user programmed value set by an external current setting resistor. The MP3384 applies 4 internal current sources to achieve a current balance of 2.5% regulation accuracy between strings. Its low 600mV regulation voltage on LED current sources reduces power loss and improves efficiency. The MP3384 includes under voltage lockout, current limiting, over voltage, short LED, open LED and thermal shut-down protection. The MP3384 is available in small QFN16 (3mmx 3mm) package.