EV3376-R-00A

正在供货

8-Channel, Synchronous, Boost, WLED Driver with I²C Interface

  • 1
    US$ 100.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The MP3376 is a synchronous boost converter with 8 current channels designed to drive WLED arrays for LCD-panel in tablet and notebook backlighting applications.

The MP3376 uses peak-current mode and PWM control to maintain boost converter regulation. The MP3376 employs a standard I2C digital interface to set operation mode, switching frequency,  full-scale current for each channel,  sync  or  non-sync mode,  dimming mode  and  duty,  and  various  protection thresholds.

MP3376 features high efficiency with small on resistance of switching MOSFET. In addition, the synchronous rectifier saves PCB size and total BOM cost.

The MP3376 is available in QFN24 (4mmX4mm) package.

产品特性

  • 8-Channel with Max. 50mA/Channel
  • Synchronous Converter with LS-FET/HS–FET 160m/260mΩ on Resistance
  • 3V to 30V Input Voltage Range
  • Up to 36V Output Voltage
  • Max 2.5% Current Matching
  • 350k / 500k / 650k / 800k / 950k / 1.2M / 1.8M / 2.4MHz Selectable Switching Frequency
  • A0, A1 Pins for 4 PCS IC Selection
  • 0mA to 50mA Full Scale Current Set, 8-bit, 0.196mA/step
    • Selectable Sync or Non-Sync Mode 
    • Multi-Dimming Operation Mode Including:
  1. Analog Dimming Mode through External PWM Input
  2. Analog Dimming Mode through I2C interface
  3. Mix dimming Mode through External PWM Input with 6.25% / 12.5% / 25% / 50% Transfer Point
  4. Mix Dimming Mode through I2C Interface with 6.25% / 12.5% / 25% / 50% Transfer Point
  • Customizable Default Register Values
  • Linear smooth dimming with 2 / 4 / 8 / 16 / 32 / 64 / 128us for per step-slope set
  • Unused LED string auto disable during Startup
  • LED short/open, OTP, OCP, Inductor or Diode Short Protection
    • 2.5 / 5 / 7.5 / 10V LED Short Threshold
    • 24 / 31 / 36V OVP Threshold
    • 1.8 / 2.5A Cycle by Cycle Current Limit
    • Free for Adjacent Pin Short Test
    • Available in QFN24 (4mmX4mm) package

技术参数

  • IC Supported 1MP3376

8-Channel, Synchronous, Boost, WLED Driver with I2C Interface

The MP3376 is a synchronous boostconverter with eight current channels designed to drive WLED arrays for LCD panels in tablets and notebook backlighting applications. 
The MP3376 uses peak-current-mode and pulse-width modulation (PWM) control to maintainboost converter regulation. The MP3376 employs a standard I2C digital interface to set the operation mode,switching frequency, full-scale current for each channel, sync or non-sync mode, dimming mode and duty, and various protection thresholds.
The MP3376 features high efficiency with a small on resistance of the switching MOSFET. The synchronous rectifier saves PCB size and total BOM cost. 
The MP3376 is available in a QFN-24 (4mmx4mm) package.