EV3360DG-00A

正在供货

Integrated Photo Flash Charger IGBT Driver EV Board

  • 1
    US$ 75.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3360DG-00A is an evaluation board for the MP3360, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.

 The peak current is 1.5A to ensure fast charging time.  0.5Ω internal power switch minimizes the conduction loss. 60V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.

The board offers charge-ready indicator, flash mode.

产品特性

  • 1.5APeakCharge Current
  • 2.5% Charge Accuracy
  • Charge-ready indicator
  • Microcontroller controlled on/off, flash mode
  • Integrated IGBT Driver

技术参数

  • IC Supported 1MP3360

Highly Integrated Photo Flash Charger with IGBT Driver

The MP3360 is a fast, highly efficient and precision high voltage photo-flash charger for camera phone xenon flash. The MP3360 has programmable peak currents of 1.5A/1.4A/1.3A/1.2A/1.1A/1.0A/0.9A/0.8A /0.75A/0.7A/0.65A/0.6A/0.55A/0.5A/0.45A/0.4A. A 60V, 0.5Ω internal power switch lowers transformer turns ratio and switching losses associated with the primary leakage inductance and winding capacitance. Integrated secondary feedback resistors provide +/-2.5% output voltage charge accuracy. MP3360 also has an integrated IGBT driver with a regulated 2.7V gate voltage. MP3360 is available in the 10-pin, 2X2 flip chip package.