EV3351DQ-00A

正在供货

Integrated Photo Flash Charger IGBT Driver EV Board

  • 1
    US$ 75.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3351DQ-00A is an evaluation board for the MP3351, a fast, highly efficient and precision high voltage photo-flash charger for xenon flash applications.

The programmable peak current is up to 2A to ensure fast charging time.  250mΩ internal power switch minimizes the conduction loss. 50V maximum SW operating voltage lowers transformer turns ratio and switching loss associated with the primary leakage inductance.

The board offers charge-ready indicator, flash mode, red-eye reduction + flash mode.

产品特性

  • Programmable Peak Current Up to 2 A
  • 3% Charge Accuracy
  • Charge-ready Indicator
  • Microcontroller Controlled On/Off, Flash or Red Eye Reduction + Flash Mode
  • Integrated IGBT Driver

技术参数

  • IC Supported 1MP3351

单片集成芯片

了解这颗芯片

芯片详情

The MP3351 is a fast, highly efficient, precision high voltage photo-flash charger with integrated IGBT driver for xenon flash applications. The programmable peak current from 300mA to 2A. A 200mΩ internal power switch minimizes the conduction loss. 60V maximum output voltage lowers the transformer turns ratio and improves switching loss associated with the primary leakage inductance. External feedback provides 3% charge accuracy.  

The MP3351 is available in a 16-pin 3mm x 3mm QFN package