EV3217DJ-00A

正在供货

670kHz, 70V Voltage Doubler Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3217DJ-00A is the evaluation board for Voltage Doubler Circuit. It is implemented by MP3217, a current mode step up converter intended for small, low power applications. The MP3217 switches at 670kHz and allows the use of tiny, low cost capacitors and inductors to achieve a compact solution.

The MP3217 includes under-voltage lockout, over voltage protection and thermal overload protection preventing damage in the event of an output overload. The MP3217 is available in small 6-pin TSOT23 package.

产品特性

  • Internal 0.6Ω Power MOSFET
  • Up to 70V Output Voltage
  • 670kHz Fixed Switching Frequency
  • Over Voltage Shutdown
  • Cycle-by-Cycle Over Current Protection
  • UVLO, Thermal Shutdown
  • Available in TSOT23-6 Packages

技术参数

  • IC Supported 1MP3217

36V, 670kHz Step-up Converter with a 0.5A Switch

The MP3217 is a monolithic step up converter integrating a 0.5A, 0.6O internal switch. The MP3217 uses current mode, fixed frequency architecture to regulate the output voltage, providing fast transient response and cycle by cycle current limit. The MP3217 includes under-voltage lockout, over voltage protection and thermal overload protection preventing damage in the event of an output overload. The MP3217 is available in small 6-pin TSOT23 package.