EV3213DH-00B

正在供货
700KHz/1.3MHz Boost Converter With a 3.5A Switch Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3213DH-00B is a Low Noise Block (LNB) power supply evaluation board for the MP3213. It is configured to provide a digitally switchable 13.2V or 19.5V output at up to 0.5A from a 12V input. The output is set to 13.2V when EN2 is low and 19.2V when EN2 is high. The circuit also provides output disconnect when EN1 is low and overload and short circuit protection.

The high switching frequency (700kHz or 1.3MHz) of the MP3213 allows for smaller external components, producing a compact solution for a wide range of load currents. Two user selectable frequency options offer flexibility for easy filtering and low noise. The PCB heatsink with the exposed pad improves thermal performance and efficiency at medium to heavy loads.

产品特性

  • Pin Selectable 700kHz or 1.3MHz Fixed Switching Frequency
  • 19.5V at 500mA from 12V Input
  • Output Disconnect when EN1 is Low
  • Overload and Short Circuit Protection
  • Fully Assembled and Tested

技术参数

  • IC Supported 1MP3213

单片集成芯片

了解这颗芯片

芯片详情

The MP3213 is a current mode step up converter with a 3.5A, 0.18O internal switch to provide a highly efficient regulator with fast response. The MP3213 operates at 700kHz or 1.3MHz allowing for easy filtering and low noise. An external compensation pin gives the user flexibility in setting loop dynamics, which allows the use of small, low ESR ceramic output capacitors. Soft-start results in small inrush current and can be programmed with an external capacitor. The MP3213 operates from an input voltage as low as 2.5V and can generate 12V at up to 500mA from a 5V supply. The MP3213 includes under-voltage lockout, current limiting and thermal overload protection to prevent damage in the event of an output overload. The MP3213 is available in a low profile 8-pin MSOP package with exposed pad.