EV3120EJ-00A

正在供货
1.2A, 1.1MHz Synchronous Boost Converter Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV3120EJ-00A is a Boost converter evaluation board for the MP3120EJ, a synchronous, 1.1MHz fixed frequency, current mode step-up converter with output to input disconnect.

It can startup from an input voltage as low as 0.8V and provides inrush current limiting as well as output short circuit protection.

The output voltage also can be regulated when Uin>Uo, and the P-channel MOS is no longer act as a low impedance switch.

The EV3120EJ-00A regulates the output voltage up to 3.3V from single cell AA battery without the uses of an external Schottky diode.

The MP3120EJ is offered in a TSOT23-6 package.

产品特性

  • Up to 96% Efficiency
  • True Output Load Disconnect
  • Inrush Current Limiting and Internal Soft-Start
  • Low Voltage Start-Up: 0.8V
  • Internal Synchronous Rectifier
  • Current Mode Control with Internal Compensation
  • Short-Circuit Protection
  • 1.1MHz Fixed Frequency Switching
  • Input Range: 0.8V to 5V
  • Output Range: 2.5V to 5V
  • Tiny External Components
  • Small 6-lead ThinSOT Package

技术参数

  • IC Supported 1MP3120

单片集成芯片

了解这颗芯片

芯片详情

The MP3120 is a high efficiency synchronous, current mode step-up converter. The device can boost a single cell or two cells AA battery up to 5V. The MP3120 can start up from an input voltage as low as 0.8V and provide in-rush current limiting as well as output short circuit protection. The integrated P-Channel synchronous rectified switch provides improved efficiency and eliminates the need of an external schottky diode. The P-MOS will disconnect the output from the input when EN is low. This output disconnect feature allows the output to be completely discharged, thus allowing the part to draw less than 1uA off current in shutdown mode. The 1.1MHz switching frequency allows for smaller external components; the internal compensation and soft start minimize the external component count, all helps to produce a compact solution for a wide range of load current. The MP3120 features an integrated power MOSFET that supports up to 5V output and a typical 1.2A switch current. The device also can maintain the output voltage regulated even when the input voltage is above the output voltage.