EV2908A-F-01A

Active
Wide Input, Current Mode Synchronous Step-Down Controller Evaluation Board
  • 数量 价格
  • 1
    US$ 25.00 /unit

有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV2908A-F-01A is an evaluation board for MP2908A, a high voltage, synchronous step-down switching regulator controller that can directly step-down voltages from up to 60V.

It uses PWM current control architecture with accurate cycle-by-cycle current limiting and is capable of driving dual N-channel MOSFETs.

Advanced asynchronous mode (AAM) enables non-synchronous operation to optimize light-load efficiency.

The operating frequency of the MP2908A can be programmed by an external resistor or synchronized to an external clock for noise-sensitive applications. Full protection features include precision output over-voltage protection (OVP), output over-current protection (OCP), and thermal shutdown.

The EV2908A-F-01A is assembled and tested with TSSOP20-EP package.

Product Features

  • Wide 6V to 60V Operating Input Range
  • Dual N-Channel MOSFET Driver
  • 0.8V Voltage Reference with ±1.5% Accuracy Over Temperature
  • Low Dropout Operation: Maximum Duty Cycle at 99.5%
  • Programmable Frequency Range: 100kHz -1000kHz
  • External Sync Clock Range: 100kHz-1000kHz
  • 180º Out-of-Phase SYNCO
  • Programmable Soft Start
  • Power Good Output Voltage Monitor
  • Selectable Cycle-by-Cycle Current Limit
  • Output Over-Voltage Protection (OVP)
  • Over-Current Protection (OCP)
  • Internal LDO with External Power Supply Option
  • Programmable CCM, AAM Mode

Parametrics

  • IC Supported 1MP2908A

Monolithic IC

GET THIS IC

IC Details

The MP2908A is a high-voltage, synchronous step-down controller that directly steps down voltages from up to 60V. The MP2908A uses PWM current control architecture with accurate cycle-by-cycle current limiting and is capable of driving dual N-channel MOSFETs.
Advanced asynchronous mode (AAM) enables non-synchronous operation and PFM mode to optimize light-load efficiency.
The operating frequency of the MP2908A can be programmed by an external resistor or synchronized to an external clock for noise-sensitive applications. Full protection features include precision output over-voltage protection (OVP), output over-current protection (OCP), and thermal shutdown.
The MP2908A is available in TSSOP20-EP and QFN-20 (3mmx4mm) packages.