EV2496M-R-00A

New
2.5A, 36V, Frequency Selectable Step-Down Converter with Single USB Charging Port
  • 数量 价格
  • 1
    US$ 25.00 /unit
有货

Talk to an Engineer or get a Quote
Upgrade to myMPS+

Product Description

The EV2496M-R-00A Evaluation Board is designed to demonstrate the capabilities of MPS’ MP2496M. MP2496M integrates a monolithic step-down switch mode converter and one USB current limit switch with charging port identification circuit. It achieves 2.5A continuous output current over a wide input supply range with excellent load and line regulation.

The output of USB switch is current limited. MP2496M provides a USB Dedicate Charging Port (DCP) which supports Battery Charging Specification 1.2 (BC1.2), the Divider Mode, and 1.2V/1.2V Mode without the need of outside user interaction.

Product Features

  • EMI Reduction Technique
  • Wide 7V to 36V Operating Input Voltage Range
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate Output Current Limit
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Supporting DCP schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode

Parametrics

  • IC Supported 1MP2496M

Monolithic IC

GET THIS IC

IC Details

The MP2496M integrates a monolithic, step-down, switch-mode converter and a single USB current-limit switch with charging port identification circuits. It achieves 2.5A of continuous output current with excellent load and line regulation over a wide input supply range. The output of the USB switch is current limited. The MP2496M provides a USB dedicated charging port (DCP) which supports battery charging specification 1.2 (BC1.2), divider mode, and 1.2V/1.2V mode without the need of outside user interaction. The output voltage has programmable line-drop compensation. Full protection features include hiccup current limiting, output over-voltage protection (OVP), and thermal shutdown. The MP2496M requires a minimum number of readily available, standard, external components and is available in a QFN-26 (4mmx4mm) package.