EV24895-Q-00A

正在供货
Step-Down White LED Driver Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV24895-Q-00A is an evaluation board for the MP24895GQ, a step-down converter designed in hysteretic current control mode for driving the high brightness LEDs from wide input voltage of 9V to 30V.

The MP24895 employs hysteretic control architecture to regulate LED current. Moreover, this control scheme provides optimal circuit stabilization and a very quick response time without loop compensation. The highly accurate LED current is measured through an external high-side current-sense resistor. Its low 100mV average feedback voltage reduces power loss and improves the efficiency.

The MP24895 implements PWM and analog dimming together on the EN/DIM pin. The MP24895 includes under-voltage lockout, and thermal overload protection to prevent damage in the event of an output overload.

产品特性

  • Internal 36V MOSFET
  • Wide 9V to 30V Input Range
  • 1A Output LED Current
  • High Efficiency
  • Hysteretic Control
  • PWM and Analog Dimming
  • 1000:1 PWM Dimming Resolution
  • UVLO
  • Thermal Shutdown

技术参数

  • IC Supported 1MP24895

单片集成芯片

了解这颗芯片

芯片详情

The MP24895 is step-down LED driver, which is designed in continuous current mode for driving the high-brightness LEDs from a wide input voltage of 6V to 36V. The MP24895 employs a hysteretic control scheme to regulate LED current. Moreover, the control scheme provides optimal loop stabilization and a very quick response time. For a high accuracy, the MP24895 senses LED current by an external high-side resistor. Its low 100mV average feedback voltage reduces power loss and improves the efficiency. The MP24895 implements PWM and analog dimming together on the EN/DIM pin. The MP24895 includes under-voltage lockout,t and thermal overload protection to prevent damage in the event of an output overload. The MP24895 is available in TSOT23-5 and QFN-6 packages.