EV24830-L-00A

正在供货

Buck-Boost Mode White LED Driver 8V- 24V, Programmable Frequency

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The MP24830 is a 90V, white LED driver suitable for inverting step‑up/down applications. It supports a wide input range with excellent load and line regulation. Its programmable current limit provides customized applications with wide power range. Current mode operation provides fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak current limiting, open strings protection and output short circuit protection.

The MP24830 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive to negative power conversion.

产品特性

  • Programmable Maximum Output Current
  • Unique Operation (Buck-Boost Mode)
  • Wide 8V to 24V Operating Input Range
  • Adjustable Switching Frequency
  • Analog and PWM Dimming
  • 0.2V Reference Voltage
  • 5μA Shutdown Mode
  • No Minimum LED Required
  • Stable with Low ESR Output Ceramic Capacitors
  • Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown Protection
  • Open Strings Protection
  • Output Short Circuit Protection
  • Available in QFN14

技术参数

  • IC Supported 1MP24830

Partial Power Buck-Boost WLED Driver ( MP24830-C470 for Backlight, MP24830 for General Lighting )

The MP24830 is a 90V white LED driver suitable for either step-down or inverting step up/down applications. It supports a wide input range with excellent load and line regulation. Its programmable current limit provides customized applications with a wide power range. Current mode operation provides a fast transient response and eases loop stabilization. Fault condition protection includes thermal shutdown, cycle­by­cycle peak-current limiting, open-string protection, and output short-circuit protection.  The MP24830 incorporates both DC and PWM dimming onto a single control pin. The separate input reference ground pin allows for direct enable and/or dimming control for a positive-to-negative power conversion.   The MP24830 requires a minimal number of readily-available external components. It is available in 14-pin SOIC and QFN packages.