EV2313-J-00A

正在供货

High Efficiency, 24V, 1A, 2MHz, Synchronous Step-Down Converter Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV2313-J-00A is an evaluation board for MP2313, a high frequency, synchronous, rectified, step-down converter with built-in Power MOSFETs. The MP2313 offers a very compact solution to achieve 1A continuous output current with excellent load and line regulation over a wide input supply range.

Current-mode operation provides fast transient response and eases loop stabilization.

Full protection features include over-current protection and thermal shutdown.

The MP2313 requires a minimum number of readily available standard external components and is available in a space saving TSOT23-8 package.

产品特性

  • 1A Continuous Load Current
  • 110mΩ/50mΩ Low RDS(ON) Internal Power MOSFETs
  • Fixed 2MHz Switching Frequency
  • High Efficiency Synchronous Mode Operation
  • External AAM pin for Power-Save Mode Programming
  • Internal Soft-Start
  • Cycle-by-Cycle Over Current Protection
  • Short Circuit Protection with Hiccup Mode
  • Thermal Shutdown
  • Output Adjustable from 0.8V
  • Available in a TSOT23-8 Package

技术参数

  • IC Supported 1MP2313

1A, 24V, 2MHz, Synchronous Step-Down Converter With Light Load Mode

The MP2313 is a high frequency synchronous rectified step-down switch mode converter with built-in internal power MOSFETs. It offers a very compact solution to achieve 1A continuous output current over a wide input supply range with excellent load and line regulation. Current mode operation provides fast transient response and eases loop stabilization. Full protection features include OCP and thermal shut down. The MP2313 requires a minimum number of readily available standard external components and is available in a space saving TSOT23-8 package.

Programmable