EV2312-Q-00A

新产品
24V, High Current Synchronous Step-Down Converter Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价

产品描述

The EV2312-Q-00A is an evaluation board for the MP2312, a high efficiency monolithic synchronous step-down converter.

The Evaluation Board can deliver 2.1A continuous load current from a 6V to 24V input with excellent load and line regulation.

Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization.

The Evaluation Board can be turned on or shut down via a remote ON/OFF input that is reference to ground. This input is compatible with popular logic devices.

产品特性

• Wide 6V to 24V Operating Input Range • 2.1A Continuous Output Current • Low RDS(ON) Internal Power MOSFETs • Proprietary Switching Loss Reduction Technique • 1% Reference Voltage • Internal Soft Start • Output Discharge • 500kHz Switching Frequency • OCP, OVP, UVP Protection and Thermal Shutdown • Available in a QFN3x3 package

技术参数

  • IC Supported 1MP2312

2.1A, 24V, 500kHz, Synchronous Step-Down Converters With PG, Light Load Mode and Output Discharge

The MP2312 is a fully integrated high frequency synchronous rectified step-down switch mode converter. It offers very compact solutions to achieve 2.1A continuous output current over a wide input supply range with excellent load and line regulation. The MP2312 operates at high efficiency over a wide output current load range. Constant-On-Time (COT) control mode provides fast transient response and eases loop stabilization. Under voltage lockout is internally set as 4.6 V, An open drain power good signal indicates the output is within its nominal voltage range. Full protection features include OCP and thermal shut down. The converter requires minimum number of external components and is available in QFN16 (3x3mm) package.

Programmable