EV2148-QD-00B

新产品

1A Synchronous Step-Down Converter with 11µA  Iq in Ultra-Small 1x1.5mm QFN

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP2148 is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. It achieves 1A continuous output current from a 2.3V-to-5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.

The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown.

The MP2148 is available in an ultra-small QFN-6 (1.0mmx1.5mm) package and requires a minimal number of readily available standard external components.

The MP2148 is ideal for a wide range of applications including high performance DSPs, wireless power, portable and mobile devices, and other low-power systems.

产品特性

  • Low IQ: 11μA
  • 2.2MHz Switching Frequency
  • EN forPowerSequencing
  • PowerGood Only for Fixed Output Version
  • Wide 2.3V-to-5.5V Operating Input Range
  • Output Adjustable from 0.6V
  • Up to 1A Output Current
  • 120mΩ and 80mΩ InternalPowerMOSFET Switches
  • Output Discharge
  • 100% Duty Cycle
  • Short-Circuit Protection with Hiccup Mode
  • Stable with Low ESR Output Ceramic Capacitors
  • Available in a QFN-6(1.0mmx1.5mm) Package

技术参数

  • IC Supported 1MP2148

单片集成芯片

了解这颗芯片

芯片详情

The MP2148 is a monolithic, step-down, switch-mode converter with built-in internal power MOSFETs. It achieves 1A continuous output current from a 2.3V-to-5.5V input voltage with excellent load and line regulation. The output voltage can be regulated to as low as 0.6V.
The Constant-On-Time control scheme provides fast transient response and eases loop stabilization. Fault protections include cycle-by-cycle current limiting and thermal shutdown. 
The MP2148 is available in an ultra-small QFN-6 (1.0mmx1.5mm) package and requires a minimal number of readily available standard external components.
The MP2148 is ideal for a wide range of applications including high performance DSPs, wireless power, portable and mobile devices, and other low-power systems.

Programmable