EV2131 A-G-00A

新产品

4A, 5.5V, 1.2MHz Synchronous Step-Down Switcher Evaluation Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV2131A-G-00A is used for demonstrating the performance of MPS’s MP2131A, a low voltage high switching frequency step-down switcher with built in power MOSFETs. MP2131A provides up to 4A highly efficient output with constant-on-time control for fast loop response.

MP2131A is ideal for powering portable equipment that runs from a single cell Lithium-ion (Li+)Battery. The output voltage can be regulated as low as 0.6V.

High power efficiency over a wide load range is achieved by scaling down the switching frequency at light load to reduce the switching related loss by constant on time control. Short circuit and thermal shutdown provides reliable, fault-tolerant operation.

MP2131A is available in QFN12 (2x2mm) package.

产品特性

  • Wide 2.7V to 5.5V OperatingInputRange
  • Output Voltage as Low as 0.6V
  • 4A Output Current
  • 35mΩ and 18mΩ Internal Power MOSFET
  • Peak Efficiency above 96%
  • Light-Load Efficiency above 80%
  • 1.1MHz Frequency
  • 100% Duty Cycle in Dropout
  • 0.5ms Internal Soft-Start Time
  • EN and Power Good for Power Sequencing
  • Auto-Discharge at EN Off
  • Short Circuit Protection with Hiccup Mode
  • Available in a QFN12 (2x2mm) Package

技术参数

  • IC Supported 1MP2131

单片集成芯片

了解这颗芯片

芯片详情

The MP2131 is a monolithic step-down, switch- mode converter with built-in internal power MOSFETs. It achieves a 4 A continuous output current from a 2.7 V to 5.5 V input voltage with excellent load and line regulation. The MP2131 is ideal for powering portable equipment that run from a single cell lithium-ion (Li+) battery. The output voltage is regulated as low as 0.6 V.
The constant-on-time (COT) control scheme provides fast transient response, high light-load efficiency, and eases loop stabilization.
Fault condition protection includes cycle­by­cycle current limit and thermal shutdown. 
The MP2131 requires a minimum number of readily available, standard, external components and is available in an ultra-small QFN-12 (2mm x 2mm) package.
The MP2131 is ideal for a wide range of applications including portable instruments, small handheld and battery–powered devices, PDAs, and DVD drives.

Programmable