EV2019-N-00A

正在供货
40V, 300mA, Low Quiescent Current Linear Regulator Evaluation Board
  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV2019-N-00A is an evaluation board for the MP2019 and MPQ2019, a low linear regulator that supplies power to systems with high voltage batteries.

MP2019 and MPQ2019 includes a wide 2.5V to 40V input range, low dropout voltage and low quiescent supply current. The low quiescent current and low dropout voltage allow operations at extremely low power levels. Therefore, the MP2019 and MPQ2019 is ideal for the low power microcontrollers and the battery-powered equipments.

The EV2019-N-00A is a fully assembled and tested evaluation board. It generates a +5V output voltage at load current up to 300mA from a 6V to 40V input range.

产品特性

  • 6V to 40V Input Range
  • 10µA Quiescent Supply Current
  • 300mA specified current
  • 420mV Dropout at 300mA Load
  • Output ±2% Accuracy
  • Specified current limit
  • Thermal Shutdown
  • -40°C to +125°C Specified Junction Temperature Range
  • Includes SOIC8-EP Package

技术参数

  • IC Supported 1MP2019

单片集成芯片

了解这颗芯片

芯片详情

The MP2019 is a low-power linear regulator that supplies power to systems with high-voltage batteries. It includes a wide 3V to 40V input range, low-dropout voltage, and a low quiescent-supply current. The low quiescent current and low dropout voltage allow operations at extremely low-power levels. Therefore, the MP2019 is ideal for low-power microcontrollers and battery-powered equipment.
The MP2019 provides a wide variety of fixed output-voltage options (if requested): 1.8V, 1.9V, 2.3V, 2.5V, 3.0V, 3.3V, 3.45V, and 5.0V; also, it provides the output-adjustable option (from 1.2V to 15V).
The regulator output current is limited internally, and the device is protected against short-circuit, over-load, and over-temperature conditions.
The MP2019 includes thermal shutdown (TSD), current-limiting fault protection, and is available in a SOIC-8 EP package.