EV20075DH-00A

正在供货

3A, 1.30V-3.6V DDR Memory VTT Termination Regulator

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The MP20075 integrates the DDR memory termination regulator with the output voltage (VTT) and a buffered VTTREF whose output is half of VREF.

The VTT-LDO is a 3A sink/source tracking termination regulator. It is specifically designed for low-cost/low-external component count systems, where space is a premium.

The MP20075 maintains a fast transient response only requiring 20uF (2x10μF) of ceramic output capacitance. The MP20075 supports Kelvin sensing functions.

The MP20075 is available in the 8-pin MSOP with Exposed PAD, package and is specified from −40oC to 85oC.

产品特性

  • VDDQVoltageRange: 1.3V to 3.6V
  • Up to 3A Integrated Sink/Source Linear Regulator with Accurate VDDQ/2 Divider Reference for DDR Termination
  • Requires Only 20μF Ceramic Output Capacitance
  • Drive Voltage 3.3V
  • 1.3V Input (VDDQ) Helps Reduce Total Power Dissipation
  • Integrated Divider Tracks VREF for VTT and VTTREF
  • Kelvin Sensing (VTTSEN)
  • ±30mV Accuracy for VTT and VTTREF
  • Built-In Soft-Start, UVLO and OCL
  • Thermal Shutdown

技术参数

  • IC Supported 1MP2007

3A, DDR Termination Regulator

The MP2007 integrates the DDR memory termination regulator with the output voltage (VTT) and a buffered VTTREF outputs is a half of VREF. The VTT-LDO is a 3A sink/source tracking termination regulator. It is specifically designed for low-cost/low-external component count systems, where space is a premium. The MP2007 maintains a fast transient response only requiring 20uF (2x10uF) of ceramic output capacitance. The MP2007 supports Kelvin sensing functions. The MP2007 is available in the 8-pin MSOP with Exposed PAD package and is specified from −40 degree C to 85 degree C.