EV2005DD-01B

正在供货

500mA Low-Current LDO Liner Regulator EV Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV2005DD-01B evaluation board demonstrates the performance of MP2005, a monolithic low-current, low-dropout LDO linear regulator. It operates from a 2.5V to 5V input bias voltage and regulates the output voltage from as low as 0.5V.

The EVB can supply up to 500mA of load current with a typical dropout voltage of 75mV. It requires a bias supply (2.5V to 5.5V) separate from VIN to run the internal reference and LDO drive circuitry. The output current comes directly from the input voltage supply for high efficiency regulation. The 0.5V internal reference voltage allows the output to be programmed to a range of 0.5V to 5V.

The EV2005DD-01B provides thermal overload and current limit protection, stability with ultra low ESR ceramic capacitors, and fast transient response. The MP2005 is available in a 8-pin QFN (2mm x 3mm) package and is also available in fixed output voltage versions.

产品特性

  • Wide 1.0V to 5V InputVoltageRange
  • Stable with Very Small Ceramic Capacitors
  • 75mV Dropout at 500mA Output
  • 2% Accurate Output Voltage
  • AdjustableOutputRangefrom 0.5V to 5V
  • Low Noise: 80µVRMS (10Hz to 100kHz)
  • High PSRR: 40dB at 1MHz
  • Stable With Low-ESR Output Capacitors
  • Low 100μA Ground Current
  • Internal Thermal Protection
  • Current Limit Protection
  • Fully Assembled and Tested

技术参数

  • IC Supported 1MP2005

单片集成芯片

了解这颗芯片

芯片详情

The MP2005 is a micropower, ultra low-dropout LDO linear regulator. It has a 1.0V to 5.5V input voltage range and can regulate the output voltage from as low as 0.5V. The MP2005 can supply up to 800mA of load current with a typical dropout voltage of 90mV. It requires a bias supply (2.7V to 5.5V) separate from VIN to run the internal reference and LDO drive circuitry. The output current comes directly from the input voltage supply for high efficiency regulation. The 0.5V internal reference voltage allows the output to be programmed to a wide range of voltages (0.5V to 4V). A low bias current of 100µA makes the MP2005 ideal for use in battery-powered applications. The bias supply VBIAS can be directly applied from the battery while VIN is powered from the high efficiency buck regulator (or other secondary supply). This reduces output noise and the size of the decoupling capacitor. Other features of MP2005 include thermal overload and current limit protection, stability with ultra low ESR ceramic capacitors as low as 1μF, and fast transient response. The MP2005 is available in a 8-pin QFN (2mm x 3mm) package.