EV20056-J-00A

-
数量 价格
-
1US$ 25.00 /unit
You have a basic account.A myMPS+ account is needed.
Upgrade to myMPS+Product Description
The EV20056-J-00A evaluation board demonstrates the performance of MP20056-33, a low noise, low dropout and high PSRR linear regulator. It operates from a 3.7V to 5.5V input voltage and the output voltage is preset internally at 3.3V.
The EV20056-J-00A can supply up to 250mA of load current, and features current limiting, over temperature protection.
An internal PMOS pass element is used to allow a low 150uA ground current, making the MP20056-J suitable for battery-power devices.
Product Features
- Up to 250mA Output Current
- Low 100mV Dropout at 250mA
- Fast Transient Response
- 70dB PSRR at 1kHz
- 13?VRMS Low Noise Output
- Fixed output voltage 3.3V
- Current Limit and Thermal Protection
Parametrics
- IC Supported 1MP2005
Monolithic IC
GET THIS IC

IC Details
The MP2005 is a micropower, ultra low-dropout LDO linear regulator. It has a 1.0V to 5.5V input voltage range and can regulate the output voltage from as low as 0.5V. The MP2005 can supply up to 800mA of load current with a typical dropout voltage of 90mV. It requires a bias supply (2.7V to 5.5V) separate from VIN to run the internal reference and LDO drive circuitry. The output current comes directly from the input voltage supply for high efficiency regulation. The 0.5V internal reference voltage allows the output to be programmed to a wide range of voltages (0.5V to 4V). A low bias current of 100? makes the MP2005 ideal for use in battery-powered applications. The bias supply VBIAS can be directly applied from the battery while VIN is powered from the high efficiency buck regulator (or other secondary supply). This reduces output noise and the size of the decoupling capacitor. Other features of MP2005 include thermal overload and current limit protection, stability with ultra low ESR ceramic capacitors as low as 1?, and fast transient response. The MP2005 is available in a 8-pin QFN (2mm x 3mm) package.
Log in to your account
Create New Account