EV20051DQ-00A

正在供货

Low Noise, High PSRR, 1A Linear Regulator EV Board

  • 1
    US$ 25.00 /unit

有货

Arrives 3-4 business days.
Shipping only $5 per order.


咨询工程师或询价
Upgrade to myMPS+

产品描述

The EV20051DQ-00A evaluation board demonstrates the performance of MP20051, a low noise, low dropout and high PSRR linear regulator. It operates from a 2.5V to 5.5V input voltage and the output voltage can be set externally which ranges from 0.8V to 5V.

The EV20051DQ-00A can supply up to 1A of load current, and features current limiting, over temperature protection.

An internal PMOS pass element is used to allow a low 110μA ground current, marking the MP20051 suitable for battery-power devices.

产品特性

  • Up to 1A Output Current
  • Low 140mV Dropout at 1A
  • Adjustable Output from 0.8V to 5V
  • 63dB PSRR at 1kHz
  • 13μVRMS Low Noise Output
  • Very Fast Transient Responses
  • Current Limit and Thermal Protection

技术参数

  • IC Supported 1MP2005

单片集成芯片

了解这颗芯片

芯片详情

The MP2005 is a micropower, ultra low-dropout LDO linear regulator. It has a 1.0V to 5.5V input voltage range and can regulate the output voltage from as low as 0.5V. The MP2005 can supply up to 800mA of load current with a typical dropout voltage of 90mV. It requires a bias supply (2.7V to 5.5V) separate from VIN to run the internal reference and LDO drive circuitry. The output current comes directly from the input voltage supply for high efficiency regulation. The 0.5V internal reference voltage allows the output to be programmed to a wide range of voltages (0.5V to 4V). A low bias current of 100µA makes the MP2005 ideal for use in battery-powered applications. The bias supply VBIAS can be directly applied from the battery while VIN is powered from the high efficiency buck regulator (or other secondary supply). This reduces output noise and the size of the decoupling capacitor. Other features of MP2005 include thermal overload and current limit protection, stability with ultra low ESR ceramic capacitors as low as 1μF, and fast transient response. The MP2005 is available in a 8-pin QFN (2mm x 3mm) package.